IESNA:LM-63-2002
[TEST]P1360264
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-940-U-T3
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11170.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1728.6 1780.9 1880.4 1922.7 1982.3 2089.3 2181.3 2268.4 2335.5 2422.6 2504.7 2634.0 2828.0 2994.7 3131.5 3221.0 3201.1 
3198.6 3208.6 3290.6 3370.2 3497.1 3529.4 3526.9 3434.9 3153.8 2696.2 2248.5 1084.4 388.0 179.1 139.3 102.0 72.1 29.8 
5.0 0.0 
1728.6 1778.4 1858.0 1925.1 1979.9 2071.9 2161.4 2258.4 2335.5 2382.8 2472.3 2601.7 2790.7 2974.8 3126.5 3193.6 3181.2 3181.2 
3201.1 3280.7 3380.2 3499.6 3556.8 3512.0 3464.8 3163.8 2678.8 2221.1 1161.6 370.6 181.6 139.3 104.5 72.1 34.8 5.0 0.0 
1728.6 1775.9 1853.0 1922.7 1972.4 2066.9 2183.8 2268.4 2352.9 2420.1 2494.7 2616.6 2778.3 2964.8 3129.0 3206.1 3228.5 
3238.4 3295.6 3390.1 3526.9 3643.8 3750.8 3753.3 3728.4 3524.4 3024.5 2479.8 1557.0 559.6 233.8 159.2 107.0 69.6 29.8 
5.0 0.0 
1728.6 1766.0 1848.0 1912.7 1977.4 2059.5 2168.9 2268.4 2352.9 2422.6 2479.8 2581.8 2736.0 2930.0 3081.7 3223.5 3260.8 3273.2 
3340.4 3442.4 3576.7 3768.2 4009.5 4111.4 4183.6 4186.1 3840.3 3131.5 2216.1 950.1 330.8 189.0 124.4 69.6 29.8 7.5 0.0 
1728.6 1766.0 1853.0 1905.2 1992.3 2057.0 2149.0 2265.9 2345.5 2425.1 2489.7 2581.8 2693.7 2877.8 3071.8 3191.2 3235.9 
3260.8 3310.5 3467.2 3698.6 4002.0 4345.2 4606.4 4850.2 5041.7 5076.5 4519.4 3454.8 1912.7 619.3 256.2 156.7 84.6 
29.8 9.9 0.0 
1728.6 1768.4 1838.1 1905.2 1967.4 2042.0 2126.6 2228.6 2323.1 2407.7 2497.2 2574.3 2676.3 2798.2 2942.4 3104.1 3218.5 
3288.2 3347.9 3531.9 3788.1 4086.6 4404.9 4817.8 5320.3 5738.1 6141.0 6317.6 5335.2 3482.2 1698.8 549.7 206.4 
92.0 37.3 12.4 0.0 
1728.6 1763.5 1825.6 1885.3 1952.5 2024.6 2109.2 2193.8 2300.7 2392.7 2489.7 2586.8 2681.3 2810.6 2942.4 3081.7 3216.0 
3295.6 3390.1 3504.6 3693.6 3994.5 4362.7 4842.7 5379.9 5914.7 6394.7 6723.1 6479.3 5424.7 3449.8 1763.5 524.8 
141.8 44.8 14.9 0.0 
1728.6 1766.0 1818.2 1875.4 1945.0 2027.1 2094.3 2181.3 2285.8 2372.8 2482.3 2596.7 2698.7 2810.6 2937.5 3069.3 3191.2 3313.0 
3405.1 3529.4 3733.4 3999.5 4345.2 4795.4 5317.8 5845.1 6394.7 6591.2 6529.1 5862.5 4036.8 2265.9 786.0 199.0 
52.2 17.4 0.0 
1728.6 1763.5 1790.8 1858.0 1915.2 1992.3 2054.5 2134.1 2218.6 2303.2 2405.2 2512.1 2641.5 2750.9 2828.0 2935.0 3041.9 3178.7 
3352.8 3559.3 3832.9 4133.8 4504.4 4929.8 5382.4 5785.4 6006.7 6054.0 6016.7 5755.5 4929.8 3186.2 1161.6 340.8 
74.6 19.9 0.0 
1728.6 1751.0 1783.4 1828.1 1872.9 1927.6 1994.8 2066.9 2131.6 2198.7 2285.8 2370.4 2452.4 2512.1 2591.7 2676.3 2783.2 2952.4 
3158.8 3452.3 3793.1 4208.4 4606.4 4972.0 5394.9 5631.2 5710.8 5765.5 5593.8 5101.4 4240.8 2626.5 843.2 231.3 
64.7 19.9 0.0 
1728.6 1741.1 1753.5 1778.4 1825.6 1877.9 1932.6 1984.8 2037.1 2079.3 2141.5 2196.3 2251.0 2278.3 2350.5 2445.0 2584.3 2783.2 3032.0 
3318.0 3701.0 4086.6 4474.6 4899.9 5193.4 5258.1 5121.3 4795.4 4163.7 3410.0 2551.9 1216.3 395.5 104.5 44.8 19.9 0.0 
1728.6 1736.1 1746.1 1768.4 1808.2 1860.5 1900.3 1950.0 1997.3 2032.1 2081.8 2124.1 2168.9 2218.6 2280.8 2380.3 2527.1 2693.7 2880.2 
3129.0 3362.8 3633.9 3902.5 4208.4 4367.6 4312.9 4094.0 3778.1 3176.2 2482.3 1751.0 795.9 278.6 102.0 39.8 17.4 0.0 
1728.6 1736.1 1736.1 1753.5 1790.8 1835.6 1877.9 1915.2 1947.5 1982.3 2017.2 2054.5 2091.8 2154.0 2233.6 2325.6 2437.5 2537.0 2624.1 
2718.6 2820.6 2925.0 3071.8 3213.5 3275.7 3148.9 2932.5 2556.9 2054.5 1450.1 883.0 388.0 164.2 89.5 42.3 17.4 0.0 
1728.6 1728.6 1726.2 1731.1 1768.4 1795.8 1813.2 1835.6 1853.0 1872.9 1895.3 1925.1 1950.0 1955.0 1937.6 1885.3 1808.2 1713.7 1604.3 
1474.9 1368.0 1248.6 1116.8 955.1 786.0 621.8 485.0 393.0 323.3 276.1 236.3 184.1 146.7 109.4 67.2 19.9 0.0 
1728.6 1716.2 1706.3 1711.2 1731.1 1741.1 1751.0 1743.6 1743.6 1746.1 1728.6 1711.2 1659.0 1606.8 1529.7 1420.2 1288.4 1166.5 1067.0 
980.0 895.4 813.3 738.7 659.1 587.0 514.9 452.7 398.0 348.2 305.9 258.7 204.0 146.7 109.4 67.2 19.9 0.0 
1728.6 1711.2 1703.8 1693.8 1698.8 1691.3 1673.9 1654.0 1649.1 1619.2 1579.4 1514.7 1427.7 1340.6 1253.6 1181.4 1129.2 1089.4 1024.8 
950.1 870.5 781.0 701.4 644.2 589.5 537.2 490.0 435.3 380.6 315.9 268.6 216.4 156.7 99.5 49.7 17.4 0.0 
1728.6 1703.8 1691.3 1691.3 1669.0 1644.1 1626.7 1609.3 1569.5 1524.7 1450.1 1348.1 1246.1 1179.0 1126.7 1094.4 1057.1 1009.8 952.6 
895.4 828.3 723.8 676.5 641.7 604.4 564.6 514.9 467.6 415.4 365.6 301.0 256.2 199.0 121.9 59.7 14.9 0.0 
1728.6 1701.3 1678.9 1669.0 1631.6 1599.3 1579.4 1554.5 1499.8 1422.7 1323.2 1228.7 1154.1 1101.9 1052.1 1012.3 965.1 915.3 850.6 
753.6 686.5 671.6 656.6 654.1 644.2 626.8 584.5 547.2 519.8 482.5 447.7 385.5 320.9 213.9 119.4 22.4 0.0 
1728.6 1698.8 1676.4 1649.1 1606.8 1591.8 1562.0 1517.2 1450.1 1358.0 1251.1 1156.6 1106.8 1062.1 1007.3 947.6 890.4 820.8 716.3 
656.6 631.8 619.3 611.9 609.4 609.4 587.0 554.7 534.8 502.4 465.1 455.2 422.8 348.2 231.3 124.4 22.4 0.0 
1728.6 1693.8 1669.0 1649.1 1609.3 1589.4 1564.5 1497.3 1407.8 1295.9 1196.4 1121.8 1067.0 1019.8 965.1 897.9 818.3 718.8 649.2 
616.8 599.4 589.5 582.0 584.5 569.6 537.2 504.9 477.6 442.7 430.3 422.8 365.6 293.5 211.4 119.4 14.9 0.0 
1728.6 1703.8 1676.4 1651.5 1609.3 1594.3 1559.5 1499.8 1400.3 1285.9 1186.4 1104.3 1049.6 994.9 940.2 858.1 758.6 656.6 616.8 
592.0 579.5 574.6 572.1 567.1 539.7 514.9 482.5 462.6 435.3 447.7 480.0 365.6 258.7 184.1 104.5 9.9 0.0 
1728.6 1698.8 1676.4 1649.1 1604.3 1579.4 1547.1 1497.3 1397.8 1283.4 1186.4 1104.3 1042.2 992.4 945.2 860.6 758.6 654.1 614.4 
589.5 574.6 569.6 564.6 557.1 527.3 499.9 480.0 462.6 435.3 450.2 490.0 345.7 248.7 181.6 104.5 5.0 0.0 
